IESNA:LM-63-2002
[TEST]P952238
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-927-U-T2U
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II U OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16780
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 67 75
85 90 95 105 115 125 135 145 155 165
175 180
1849.1 1836.9 1818.6 1812.5 1859.5 1939.6 2049.3 2198.2 2420.2 2753.6
3177.6 3601.5 4196.1 4708.9 5293 5886.8 6360.4 6629.4 6689.4 6551
6134.9 5230.4 4074.3 2917.3 1890.9 1211.8 890.6 743.5 677.3 573.7
444.9 352.6 265.5 188.9 121 66.2 0
1849.1 1831.7 1817.7 1807.3 1850.8 1930 2038 2183.4 2401.9 2727.5
3136.7 3604.1 4134.3 4693.2 5284.3 5886.8 6331.6 6619.8 6679 6530.1
6114.9 5239.9 4095.1 3009.5 1907.4 1223.1 881.9 731.3 666.9 555.4
432.7 336 250.7 175.9 113.2 54 0
1849.1 1836 1825.6 1819.5 1862.1 1946.6 2048.4 2191.2 2401.9 2712.7
3116.6 3585 4097.8 4614.9 5201.6 5805.8 6346.4 6708.6 6837.4 6762.6
6466.6 5791 4772.4 3644.2 2560.3 1621 1089.1 833.1 728.7 639.9
504.9 402.2 305.6 213.3 142.8 76.6 0
1849.1 1836 1832.5 1828.2 1867.4 1954.4 2058 2194.7 2384.5 2653.5
3029.6 3480.5 3972.4 4505.2 5071 5663 6286.4 6775.6 7082.9 7150
6981.1 6497.9 5550.7 4414.6 3336.9 2334 1542.6 1068.2 793.1 704.3
619.8 483.2 382.2 280.3 175.9 81.8 0
1849.1 1837.8 1839.5 1844.7 1881.3 1967.5 2079.8 2208.6 2379.3 2630
2976.5 3392.6 3847 4344.1 4896.9 5482.8 6080 6691.2 7201.3 7529.5
7640.1 7494.7 6913.2 5796.2 4413.8 3176.7 2139.9 1576.6 1230.1 956.8
719.1 646.8 497.1 334.3 212.4 98.4 0
1849.1 1836.9 1845.6 1859.5 1896.1 1980.5 2092 2226.9 2394.1 2631.7
2930.3 3308.2 3728.6 4158.7 4639.2 5160.7 5737.9 6417.8 7089 7727.1
8160.7 8430.6 8389.6 7741.1 6588.4 4874.3 3006.1 1707.2 1143.1 876.7
684.3 516.2 389.1 349.1 224.6 89.7 0
1849.1 1843 1853.4 1880.4 1920.5 1997.1 2108.5 2254.8 2430.6 2668.3
2959.1 3293.4 3667.7 4056.8 4455.6 4881.3 5354 5874.6 6440.5 7053.3
7718.4 8291.3 8682.2 8767.5 8594.2 8011 6878.3 5089.3 2565.6 1060.3
670.3 488.4 316 194.1 118.4 56.6 0
1849.1 1844.7 1864.8 1899.6 1950.9 2026.7 2137.2 2280 2465.4 2710.9
3013.9 3350.8 3691.2 4019.4 4348.5 4711.5 5107.6 5536.8 5988.6 6478.8
6998.5 7546.1 8110.2 8646.5 9053 9229.7 9144.4 8589.9 7467.7 5736.2
3483.1 1500 612 343 179.3 65.3 0
1849.1 1847.3 1866.5 1907.4 1959.6 2031 2137.2 2293.1 2479.4 2722.3
3029.6 3367.4 3695.6 4012.4 4339.8 4683.6 5070.2 5484.6 5925.1 6386.5
6857.5 7376.3 7941.3 8482.8 8925 9190.6 9221.9 8873.7 7904.7 6268.9
4064.7 2076.3 782.6 385.7 196.7 70.5 0
1849.1 1852.6 1872.6 1910 1970.1 2050.2 2152 2287.8 2452.4 2674.4
2970.4 3300.3 3615.5 3898.4 4179.6 4474.7 4819.5 5199 5596 5982.5
6396.9 6820.9 7219.6 7654.9 8098.9 8392.3 8576 8555.1 8317.4 7555.6
5843.2 3730.4 1890 728.7 300.3 108.8 0
1849.1 1852.6 1880.4 1924.8 1986.6 2065.9 2163.4 2272.2 2414.1 2588.2
2831.1 3127.9 3415.2 3660.7 3903.6 4150.9 4413.8 4716.7 5041.5 5374.9
5711.8 6027.8 6354.3 6673.8 6941 7197.8 7410.3 7566.1 7540.8 7185.7
6286.4 4703.7 2365.3 528.4 220.3 93.2 0
1849.1 1856 1881.3 1930 1996.2 2071.9 2165.1 2276.5 2406.2 2561.2
2786.7 3068.7 3337.8 3567.6 3780.9 3999.4 4237 4514.8 4804.7 5108.5
5413.2 5715.3 6019.1 6323.8 6640.7 6967.1 7296.2 7544.3 7572.2 7201.3
6228.9 4719.3 2431.5 557.2 195 61.8 0
1849.1 1858.7 1887.4 1939.6 2007.5 2088.5 2179.9 2284.4 2403.6 2541.2
2710.1 2939.9 3202.8 3420.5 3624.2 3813.1 4014.2 4255.3 4520.9 4798.6
5102.4 5425.4 5744.9 6114 6536.2 7001.1 7449.4 7772.4 7734.1 7211.8
5964.3 4224 2285.2 647.7 213.3 81 0
1849.1 1867.4 1905.7 1965.7 2037.1 2126.8 2222.6 2323.5 2431.5 2537.7
2657 2805.8 3005.2 3216.7 3429.2 3630.3 3845.3 4084.7 4303.2 4492.1
4674.9 4832.5 5004 5166.8 5334.8 5466.3 5552.5 5528.1 5287.8 4618.4
3390.9 2058.9 918.4 362.2 160.2 60.1 0
1849.1 1870 1915.2 1982.3 2068.5 2165.1 2264.3 2364.5 2448.9 2533.3
2627.4 2733.6 2861.6 3001.7 3155.8 3295.1 3377.8 3420.5 3419.6 3363.9
3259.4 3110.5 2893.8 2677 2477.6 2220.8 1864.8 1411.2 966.3 631.2
416.1 296 221.1 158.4 99.2 40 0
1849.1 1876.1 1930.9 2009.3 2100.7 2199.1 2297.4 2367.1 2430.6 2484.6
2517.7 2517.7 2511.6 2496.8 2457.6 2387.1 2271.3 2112.9 1936.1 1782.9
1717.6 1651.5 1486.1 1278 1072.5 883.6 716.5 587.6 491.9 416.1
348.2 290.8 229.8 166.3 97.5 41.8 0
1849.1 1883.9 1946.6 2031 2127.7 2222.6 2301.8 2352.3 2385.4 2389.7
2366.2 2318.3 2240 2112.9 1926.6 1708.9 1501.7 1354.6 1285.8 1295.4
1274.5 1197 1106.5 995.1 852.3 765.2 682.5 604.2 527.6 463.1
397.8 334.3 267.3 192.4 120.1 54 0
1849.1 1889.1 1956.2 2045.8 2141.6 2226 2280 2320.1 2336.6 2323.5
2281.8 2180.8 2018 1816 1594 1423.4 1291.1 1204.9 1177 1161.3
1103 1028.1 902.8 834 783.5 738.2 689.5 628.5 560.6 489.3
422.2 367.4 302.1 230.7 156.7 72.3 0
1849.1 1894.4 1967.5 2061.5 2152.9 2223.4 2266.1 2307 2314.8 2295.7
2219.9 2080.7 1878.7 1661.9 1476.5 1323.3 1199.6 1115.2 1088.2 1029.9
948 841.8 801.8 753 713.9 666.9 615.5 561.5 508.4 454.4
397.8 350 279.5 209.8 140.2 66.2 0
1849.1 1894.4 1974.4 2065 2157.3 2211.2 2251.3 2293.1 2300.9 2273.9
2179 2013.6 1800.3 1586.2 1392 1224 1094.3 1016 978.5 908.9
805.3 762.6 728.7 694.7 654.7 609.4 557.2 506.7 451.8 399.6
344.7 304.7 241.1 173.2 117.5 54.8 0
1849.1 1899.6 1977.9 2074.6 2159 2200.8 2248.7 2283.5 2289.6 2258.2
2152 1985.8 1772.5 1553.1 1338.9 1152.6 1018.6 954.1 914.1 846.2
748.7 723.4 693 664.2 620.7 577.2 529.3 484.9 436.2 383.9
348.2 342.1 229.8 146.3 94 35.7 0
1849.1 1899.6 1979.7 2071.1 2154.7 2200.8 2248.7 2284.4 2290.5 2263.5
2162.5 1999.7 1789 1569.6 1356.3 1171.8 1033.4 966.3 924.5 854.9
752.2 723.4 689.5 659 618.1 576.3 528.4 485.8 437 383
336 301.2 209.8 144.5 99.2 37.4 0
